IESNA:LM-63-2002
[TEST]P1390277
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21501.2
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
79.4 105.8 112.4 119.0 125.7 138.9 152.1 165.3 178.6 198.4 224.9 264.5 337.3 416.7 423.3 416.7 423.3 469.6 648.1 1064.8 1448.4 1679.9 1706.3 1627.0 
1593.9 1157.4 939.1 806.9 734.1 661.4 588.6 496.0 317.5 145.5 59.5 6.6 0.0 0.0 
79.4 105.8 112.4 125.7 132.3 152.1 165.3 191.8 211.6 251.3 343.9 522.5 787.0 939.1 1051.6 1203.7 1448.4 1977.5 3240.7 5363.7 7824.0 8386.2 
7533.0 6322.7 5985.4 4808.2 3505.3 2486.8 1713.0 1216.9 866.4 654.8 310.8 165.3 59.5 6.6 0.0 0.0 
79.4 105.8 112.4 125.7 145.5 165.3 191.8 251.3 383.6 839.9 1593.9 2533.1 3379.6 4318.8 5244.7 6243.3 7447.0 9894.1 15542.2 22314.7 
26077.9 26633.4 25614.9 24589.8 24252.5 23458.8 21970.8 18802.8 13207.6 7480.1 3604.5 1382.3 429.9 218.3 72.8 6.6 0.0 0.0 
79.4 99.2 105.8 125.7 152.1 178.6 231.5 350.5 859.8 2387.6 4199.7 5959.0 7824.0 9166.6 10648.1 12070.0 14748.6 20806.7 28604.3 
35767.0 38101.6 38782.8 38948.2 39794.7 40065.9 40323.8 37109.5 29305.4 22142.7 15390.1 10489.3 3048.9 853.2 244.7 52.9 6.6 0.0 
0.0 
79.4 92.6 105.8 125.7 152.1 185.2 251.3 489.4 1488.1 3869.0 6719.5 8988.0 10787.0 12546.2 14695.7 17076.6 21388.7 30191.6 42493.1 
48729.8 50813.2 51223.2 52883.2 54662.3 54774.8 52830.3 45991.8 36997.1 28630.8 23306.7 15284.3 4735.4 1560.8 330.7 66.1 6.6 0.0 
0.0 
79.4 86.0 99.2 119.0 152.1 185.2 271.2 529.1 1937.8 4900.8 8048.9 10112.4 11898.1 14080.6 16501.2 19484.0 24946.9 35270.9 48088.3 
54225.8 56877.9 58359.4 61097.5 62440.1 62281.3 59086.9 50826.4 40475.9 34014.3 27751.1 16878.2 6620.3 2109.8 324.1 66.1 0.0 
0.0 0.0 
79.4 79.4 92.6 112.4 145.5 178.6 244.7 489.4 1673.3 4179.9 6825.4 9034.3 10667.9 12255.2 14318.7 16785.6 20886.1 29358.3 41415.1 
47956.0 49695.4 50072.4 51428.2 52803.9 52949.4 50654.4 43895.2 35654.5 28161.2 22665.2 15033.0 4927.2 2129.6 443.1 59.5 0.0 0.0 
0.0 
79.4 79.4 92.6 112.4 138.9 172.0 218.3 357.1 992.1 2440.5 4384.9 6203.7 7870.3 9054.2 10257.9 11626.9 13802.8 19570.0 28267.0 
35125.4 37374.1 37843.7 38015.6 38650.5 38948.2 38981.2 35416.4 28524.9 21335.8 15522.4 10509.2 3379.6 1296.3 324.1 46.3 0.0 0.0 
0.0 
79.4 79.4 92.6 105.8 125.7 152.1 178.6 231.5 377.0 932.5 1746.0 2705.0 3571.4 4351.8 5238.1 6183.8 7255.2 9768.5 15145.4 22566.0 
26163.8 26607.0 25390.0 24272.3 23921.8 22777.6 21051.4 17142.7 12367.6 7453.7 3816.1 1547.6 515.9 244.7 72.8 0.0 0.0 0.0 
79.4 72.8 86.0 99.2 112.4 125.7 152.1 165.3 191.8 244.7 357.1 575.4 813.5 945.8 1071.4 1269.8 1560.8 2023.8 3101.8 5628.3 8260.5 8769.8 
7585.9 6216.9 5959.0 4510.6 3273.8 2175.9 1461.6 1111.1 899.5 714.3 383.6 178.6 52.9 0.0 0.0 0.0 
79.4 72.8 79.4 92.6 105.8 119.0 132.3 145.5 158.7 178.6 205.0 251.3 337.3 416.7 416.7 410.1 429.9 469.6 588.6 1064.8 1666.7 1812.2 1633.6 1428.6 
1382.3 1038.4 846.6 747.3 694.4 668.0 621.7 555.6 403.4 158.7 46.3 0.0 0.0 0.0 
79.4 72.8 79.4 86.0 99.2 112.4 119.0 132.3 132.3 145.5 158.7 178.6 191.8 231.5 244.7 238.1 211.6 205.0 211.6 218.3 224.9 251.3 291.0 324.1 324.1 377.0 
416.7 443.1 463.0 456.3 449.7 396.8 337.3 191.8 46.3 0.0 0.0 0.0 
79.4 66.1 72.8 79.4 86.0 92.6 99.2 99.2 99.2 105.8 105.8 112.4 119.0 119.0 119.0 125.7 125.7 132.3 125.7 119.0 119.0 119.0 119.0 119.0 125.7 145.5 
165.3 172.0 178.6 191.8 224.9 257.9 251.3 198.4 72.8 0.0 0.0 0.0 
79.4 66.1 66.1 72.8 72.8 72.8 79.4 79.4 79.4 79.4 79.4 86.0 79.4 79.4 79.4 79.4 79.4 79.4 86.0 86.0 92.6 92.6 92.6 99.2 99.2 112.4 
132.3 145.5 152.1 152.1 138.9 119.0 112.4 92.6 52.9 0.0 0.0 0.0 
79.4 59.5 59.5 59.5 59.5 66.1 59.5 59.5 59.5 59.5 59.5 59.5 59.5 59.5 52.9 52.9 52.9 52.9 52.9 46.3 52.9 59.5 72.8 79.4 79.4 86.0 79.4 66.1 59.5 46.3 39.7 33.1 19.8 6.6 0.0 
0.0 0.0 0.0 
79.4 59.5 52.9 52.9 52.9 52.9 52.9 46.3 46.3 46.3 39.7 39.7 33.1 33.1 26.5 26.5 19.8 26.5 33.1 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 59.5 52.9 52.9 46.3 46.3 46.3 39.7 39.7 33.1 26.5 19.8 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 46.3 46.3 39.7 39.7 39.7 33.1 33.1 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 46.3 39.7 33.1 33.1 26.5 26.5 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 39.7 33.1 26.5 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 33.1 26.5 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 33.1 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 59.5 46.3 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 72.8 59.5 52.9 46.3 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 86.0 79.4 72.8 66.1 59.5 52.9 46.3 39.7 26.5 19.8 13.2 13.2 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
79.4 92.6 86.0 79.4 72.8 66.1 66.1 59.5 46.3 39.7 26.5 26.5 19.8 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 0.0 
0.0 0.0 
79.4 99.2 92.6 86.0 79.4 79.4 72.8 66.1 59.5 46.3 39.7 33.1 26.5 26.5 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 13.2 13.2 
6.6 6.6 0.0 
79.4 105.8 99.2 92.6 92.6 86.0 86.0 86.0 72.8 66.1 52.9 46.3 46.3 39.7 33.1 33.1 26.5 26.5 26.5 26.5 26.5 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 13.2 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.4 105.8 99.2 99.2 99.2 92.6 92.6 92.6 86.0 79.4 72.8 59.5 52.9 52.9 46.3 46.3 39.7 39.7 39.7 39.7 33.1 26.5 26.5 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.4 99.2 92.6 92.6 92.6 92.6 92.6 92.6 92.6 79.4 72.8 66.1 66.1 59.5 59.5 52.9 52.9 52.9 52.9 46.3 46.3 39.7 33.1 26.5 26.5 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 19.8 0.0 
79.4 99.2 92.6 92.6 86.0 86.0 86.0 79.4 79.4 79.4 72.8 72.8 72.8 66.1 66.1 66.1 66.1 66.1 72.8 79.4 72.8 59.5 52.9 46.3 46.3 39.7 39.7 33.1 33.1 
39.7 33.1 26.5 19.8 19.8 13.2 13.2 13.2 0.0 
79.4 92.6 92.6 86.0 86.0 86.0 86.0 86.0 79.4 79.4 79.4 79.4 79.4 79.4 79.4 86.0 86.0 86.0 86.0 86.0 86.0 92.6 105.8 119.0 125.7 125.7 
112.4 99.2 92.6 79.4 72.8 66.1 59.5 39.7 26.5 13.2 6.6 0.0 
79.4 99.2 92.6 92.6 92.6 92.6 99.2 92.6 92.6 92.6 99.2 99.2 99.2 99.2 99.2 105.8 105.8 112.4 112.4 119.0 119.0 125.7 125.7 132.3 132.3 145.5 
165.3 178.6 178.6 172.0 165.3 152.1 145.5 125.7 79.4 13.2 6.6 0.0 
79.4 99.2 105.8 105.8 105.8 112.4 112.4 119.0 119.0 119.0 125.7 132.3 132.3 132.3 138.9 145.5 152.1 158.7 152.1 145.5 138.9 145.5 145.5 152.1 158.7 185.2 
205.0 211.6 224.9 238.1 271.2 304.2 291.0 238.1 86.0 13.2 0.0 0.0 
79.4 105.8 112.4 112.4 119.0 132.3 138.9 145.5 152.1 165.3 178.6 191.8 211.6 244.7 264.5 251.3 238.1 231.5 231.5 244.7 251.3 277.8 350.5 370.4 377.0 416.7 
443.1 456.3 463.0 443.1 423.3 383.6 317.5 172.0 66.1 6.6 0.0 0.0 
79.4 105.8 112.4 119.0 125.7 138.9 152.1 165.3 178.6 198.4 224.9 264.5 337.3 416.7 423.3 416.7 423.3 469.6 648.1 1064.8 1448.4 1679.9 1706.3 1627.0 
1593.9 1157.4 939.1 806.9 734.1 661.4 588.6 496.0 317.5 145.5 59.5 6.6 0.0 0.0 
